??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2050-391 - End plate, for terminal blocks with snap-in mounting foot, 3.4 mm thick
Bill of material
2050-391
BESTNR
Item-No.
2050-391
BEZEICHNUNG
Description
End plate, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
HOEHE
Height
25.20 mm
BREITE
Width
1.30 mm
TIEFE
Depth
32.10 mm
FARBE
Color
gray
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-33
ECLASS81
eCl@ss 8.1
27-14-11-33
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions