??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
2032 1 12'' CG-15 Nozzle
Bill of material
2032 1 12'' CG-15 Nozzle
ORDERNO
2032 1 12'' CG-15 Nozzle
COUNTRY_OF_MANUFACTURE
country of manufacture
HEIGHT
height
4 34 (121 mm)
LENGTH
length
9 34 (248 mm)
MATERIAL
material
Brass
NAME
name
2032 1 12'' CG-15 Nozzle
STYLE
style
2032
TYPE
type
WARRANTY
warranty
WEIGHT
weight
9 lbs (4.1 kg)
WIDTH
width
4 34 (121 mm)
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions