??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HAGS
Description
2016 Chair Spin Hags 8039781
Bill of material
2016 Chair Spin Hags 8039781 - 2016_chair_spin_hags_8039781_grey
VARIANTNAME
Grey
VARLOWEMITTINGFINISH
Low Emitting Finish
0
VARLOWEMITTINGMATERIALS
Low Emitting Materials
0
VARPERCENTAGEOFRECYCLEDMATERIAL
Percentage of Recycled Material
0
VARMASTERFORMATNAME
Masterformat Name
Chairs
VARMASTERFORMATNUMBER
Masterformat Number
12 52 13
VARUNSPSCCODE
UNSPSC Code
56101602
VARUNSPSCDESCRIPTION
UNSPSC Description
Outdoor chairs
VARUNICLASS20CODE
Uniclass 2.0 Code
40-30-29-85
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Street and site seats
VARFINISH
Finish
Grey
VARPROJECTIONOFROTATION
Projection of Rotation
1
VARDEPTH
Depth
580 mm
VARHEIGHT
Height
830 mm
VARWIDTH
Width
1160 mm
VARCONTENTREVISIONDATE
Content Revision Date
19/06/2015
VARINFORMACINTCNICA
Información Técnica
http://www.hags.com/download/file/path/YzpcaW5ldHB1YlxFLUNvbW1lcmNlXEJvbHRcc2l0ZXNcYWxsXGZpbGVzXGltcG9ydFw4MDM5NzgxXE1vbnRlcmluZ3NhbnZpc25pbmdhclxNQVNXMzAxMjNfTWFpbi5wZGY=
VARINFORMATIONEXPIRYDATE
Information Expiry Date
01/01/2016
VARPRODUCTCONTACT
Product Contact
Hags España
VARPRODUCTCONTACTEMAIL
Product Contact Email
central@hags.es
VARPRODUCTCONTACTNUMBER
Product Contact Number
+34 971727505
VARPRODUCTURL
Product URL
http://www.hags.es/products/park-and-urban-furniture/78-park-benches/8039781
VARREFERENCECODE
Reference Code
8039781
VARSERIES
Series
Park and Urban Furniture
VARMODEL
Model
Sofa Spin
VARMANUFACTURER
Manufacturer
HAGS Aneby AB
VARURL
URL
http://www.hags.es/
VARWEIGHT
Weight
0.61
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions