??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
RENSON
Description
2014 En Terrace Cover Renson Camargue
Bill of material
2014_en_terrace_cover_renson_camargue_1930_x_1800_mm
VARIANTNAME
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Solar module ballasted mounting frames
VARUNICLASS20CODE
Uniclass 2.0 Code
20-85-32-83
VARUNSPSCDESCRIPTION
UNSPSC Description
25174102
VARUNSPSCCODE
UNSPSC Code
Permanent convertible roof tops
VAROMNICLASSDESCRIPTION
Omniclass Description
Screening Devices
VAROMNICLASSCODE
Omniclass Code
23.40.10.24
VARMASTERFORMATNUMBER
Masterformat Number
10 71 13
VARMASTERFORMATNAME
Masterformat Name
Exterior Sun Control Devices
VARTERRACECOVERINGLONG
Terrace Covering Long
mm
VARMAXLONGCONTROL
Max Long Control
mm
VARLOUVERLONG
Louver Long
mm
VARHALFLOUVERLONG
Half Louver Long
mm
VARTERRACECOVERINGWIDTH
Terrace Covering Width
mm
VARMAXWIDTHCONTROL
Max Width Control
mm
VARSCREENHEIGHT4
Screen Height 4
mm
VARSCREENHEIGHT3
Screen Height 3
mm
VARSCREENHEIGHT2
Screen Height 2
mm
VARSCREENHEIGHT1
Screen Height 1
mm
VARTERRACECOVERINGHEIGHT
Terrace Covering Height
2800 mm
VARMAXHEIGHTCONTROL
Max Height Control
2800 mm
VARPRODUCTURL
Product URL
http://www.renson-outdoor.es/es/product/camargue
VARURL
URL
http://www.renson.es/p-gina-de-inicio-espa-a.html
VARPRODUCTCONTACTNUMBER
Product Contact Number
675098677
VARSERIES
Series
Camargue
VARMODEL
Model
Camargue
VARMANUFACTURER
Manufacturer
RENSON
VARTECHNICALINFORMATION
Technical Information
http://www.renson.es/folletos-pdf-pergola-espa-a.html
VARWARRANTY
Warranty
5 years
VARINFORMATIONEXPIRYDATE
Information Expiry Date
01/01/2016
VARCONTENTREVISIONDATE
Content Revision Date
13/04/2015
VARPROJECTIONMAXMODELLOUVER
Projection Max Model Louver
VARPROJECTION1930X1800MM
Projection 1930 x 1800 mm
1
VARINDEPENDENT
Independent
1
VARSCREEN4
Screen 4
1
VARSCREEN3
Screen 3
1
VARSCREEN2
Screen 2
1
VARSCREEN1
Screen 1
1
VAR6200X4000MM
6200 x 4000 mm
VAR1930X1800MM
1930 x 1800 mm
VARCOLUMN4
Column 4
1
VARCOLUMN3
Column 3
1
VARCOLUMN2
Column 2
1
VARCOLUMN1
Column 1
1
VARMAXMODELLOUVER
Max Model Louver
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions