??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CEAM
Description
2010 - Invisible not adjustable hinge for doors
Bill of material
CI0S2010ACI00
IDNR
Identnummer
2010
CODE
Code
CI0S2010ACI00
SER
Series
2010
FINITURA
Finishing
ANG
Opening
SCREW
Screw type
DIN - 7505-A
INT
Installation interaxis
64.0 mm
CONF
Mounting options
LOAD
Load for standard door 210x90
40.0 kg
REV
Reversibility range
31-33 mm
HEIGHT
Height
89.0 mm
DEPTH
Depth
27.3 mm
LENGHT
Lenght
25.0 mm
WEIGHT
Weight
123.0 g
MAT
Material
Nylon PA 66, Stainless steel AISI 304L
DESCR
Long description
Superlight thanks to the nylon bodies, supertough thanks to the Stainless steel knuckle, 2010 meets several needs among which the corrosion resistance
NOTE
Note
For technical details and further information, consult CEAM catalog and technical office
NCE
CE regulations
n.d.
NEI
Fire regulations
n.d.
REI
Fire resistance
n.d.
URL
Manufacturer website
Product webpage
PDF
Attachment
PDF catalogue
CLASS0
CE regulations
CE...
CLASS1
Fire regulations
EN1935/1
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions