??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
AME System
Description
200168
Bill of material
200168
ORDERNO
200168
OPTIONAL_ACCESSORIES
optional accessories
8 Outlet Electrical Duct Adjustable Storage Shelf (Internal Size: 1480 x 300mm) 10 Pocket Document Holder (A4 Size) Galaxy Flexible Monitor Arm Lockable Tool Drawer Adjustable Storage Shelf Adjustable Drop Down Footrest
PART_NUMBER
part number
ES-200-168
STANDARD_FEATURES
standard features
– Bench Top Size: 1600 x 800mm – Aluminium Frame – Four Levelling Feet – 16mm Silver Grey MDF Square Edged Bench Top – Adjustable Storage Shelf, Internal Size: 1480 x 300mm
NAME
name
200168
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions