??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
ALFA PLASTIC
Description
2000W
Bill of material
AVC200.020
ORDERNO
ABSORBED_ELECTRIC_POWER_EN814_A35A35
absorbed electric power en814 a35a35
10601100
ABSORBED_ELECTRIC_POWER_EN814_A35A50
absorbed electric power en814 a35a50
12401300
AIR_FLOW_RATE__FREE_BLOW_
air flow rate (free blow)
Air flow rate (free blow)
COLOUR
colour
RAL 7035
COMPRESSOR_TYPE_ALTERNATIVE_COMPRESSOR
compressor type-alternative compressor
Compressor type-Alternative compressor
CONFORMITYCERTIFICATIONS
conformitycertifications
CE
COOLING_CAPACITY_EN814_A35A35
cooling capacity en814 a35a35
20002100
COOLING_CAPACITY_EN814_A35A50
cooling capacity en814 a35a50
12001250
DELAYED_FUSE
delayed fuse
DIMENSIONS_HXWXD
dimensions hxwxd
1000x400x240
DOOR_LIMIT_SWITCH
door limit switch
FINCOR
DOOR_LIMIT_SWITCH_WITH_MECHANICAL_LOCK
door limit switch with mechanical lock
FINRIP
ELECTRICAL_CONNECTION
electrical connection
Three-pole connector
FLASHING_SAFETY_DEVICE
flashing safety device
FSL
FLOW_DIVERTER
flow diverter
FD200
INSIDE
inside
600625
MAX_CURRENT
max current
MAXIMUM_PRESSURE
maximum pressure
27
NOISE_LEVEL
noise level
70
OPERATING_TEMPERATURE__AMBIENT_
operating temperature (ambient)
+20+50
OPERATING_TEMPERATURE__ENCLOSURE_
operating temperature (enclosure)
+20+45
OUTDOOR
outdoor
OUTSIDE
outside
880950
POWER_SUPPLY
power supply
PROTECTION_DEGREE_EN605291_AMBIENT_INSIDE
protection degree en605291 ambient inside
IP34
PROTECTION_DEGREE_EN605291_ENCLOSURE_INSIDE
protection degree en605291 enclosure inside
IP54
REFRIGERANT__TYPECHARGE_
refrigerant (typecharge)
R134a0.6
TEMPERATURE_CONTROLLER__FACTORY_SET_AT_35_C_
temperature controller (factory set at 35°c)
WEIGHT__WITH_PACKAGING_
weight (with packaging)
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions