??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Carclo Optics
Description
20.0mm Wide Spot Reflector_3
Bill of material
20.0mm Wide Spot Reflector_3
ORDERNO
20.0mm Wide Spot Reflector_3
BEAM
beam
Wide Spot
DIAMETER
diameter
20.0
DRAWING_NO_
drawing no.
60541
FAMILY
family
Standard Reflectors
FINISH
finish
Uncoated
PART_NO_
part no.
12568
TYPE
type
Reflector
NAME
name
20.0mm Wide Spot Reflector_3
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions