??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
AutomationDirect
Description
2-port (2-way) & 3-port (3-way), 2-pos., Stacking
Bill of material
DVP-2CC1C-120A
ORDERNO
ACTION
action
Single solenoid spring return
BODY_MATERIAL
body material
Glass-filled nylon
BRAND
brand
NITRA
ELECTRICAL_CONNECTION
electrical connection
11mm DIN style wiring plug
FLOW_COEFFICIENT
flow coefficient
0.08
FORM_FACTOR
form factor
Standard
INCLUDES
includes
Viton seals
INLET_PORT
inlet port
18in female NPT
ITEM
item
Valve
NUMBER_OF_POSITIONS
number of positions
2
OPERATING_VOLTAGE
operating voltage
OPERATOR_TYPE
operator type
Solenoid
OUTLET_PORT
outlet port
18in female NPT
PORT_QUANTITY
port quantity
STACKABLE
stackable
Yes
VALVE_CONFIGURATION
valve configuration
N.C.
VALVE_TYPE
valve type
Solenoid process
WORKING_FLUID
working fluid
Pneumatic
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions