??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Oxygen Lighting
Description
2-579-124
Bill of material
2-579-124
ORDERNO
2-579-124
ADA_COMPLIANT
ada compliant
1
APPARENT_LOAD
apparent load
20.100
ASSEMBLY_CODE
assembly code
D5020210
BALLUST_MANUFACTURER
ballust manufacturer
Antron
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Glass sconce with semi-conical diffuser - T5 twin tube fluorescent lamping
DESIGN_OPTION
design option
-1
DIFFUSER_MATERIAL
diffuser material
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
1.500
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
0.479
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
HEIGHT
height
1.417
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
JUNCTION_BOX
junction box
4" Octogonal
KEYNOTE
keynote
LAMP
lamp
1 x FT24W/2G11
LENGTH
length
0.328
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Oxygen Lighting
MASSUNIT
massunit
1
MODEL
model
2-579-xx
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.11
OMNICLASS_TITLE
omniclass title
General Luminaries, Non Directional
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
2-579 series.IES
POWER_FACTOR
power factor
0.990
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.oxygenlighting.com/ftp/cutsheets/2-579-xxx.pdf
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.oxygenlighting.com/
VOLTAGE
voltage
120.000
WATTAGE_COMMENTS
wattage comments
WEB_LINK_TO_IES
web link to ies
http://www.oxygenlighting.com/index.cfm?event=general.downloadFile&theFile=2-579-1xx.ies
WIDTH
width
0.490
NAME
name
2-579-124
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions