??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Oxygen Lighting
Description
2-5139-24
Bill of material
2-5139-24
ORDERNO
2-5139-24
ADA_COMPLIANT
ada compliant
1
ALWAYS_VERTICAL
always vertical
0
APPARENT_LOAD
apparent load
58.300
ASSEMBLY_CODE
assembly code
BALLAST_MANUFACTURER
ballast manufacturer
ANTRON
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESIGN_OPTION
design option
-1
DIFFUSER
diffuser
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EFFICACY__LM_W_
efficacy (lm/w)
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
4
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
2
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
FIXTURE_DEPTH
fixture depth
0.292
FIXTURE_HEIGHT
fixture height
0.208
FIXTURE_LENGTH
fixture length
4.052
HOST
host
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INPUT_CURRENT__AMPS_AC_
input current (amps ac)
INPUT_POWER__WATTS_
input power (watts)
58.3
INPUT_VOLTAGE__VAC_
input voltage (vac)
120.0
JUNCTION_BOX
junction box
4" Octogonal
KEYNOTE
keynote
LAMP_MANUFACTURER
lamp manufacturer
Sylvania
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Oxygen Lighting
MASSUNIT
massunit
1
METAL_FINISH
metal finish
MODEL
model
2-5139-24
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
OPTIONAL_BACKPLATE
optional backplate
1
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
2-5139-24 Balance 48 ITL77180.IES
POWER_FACTOR
power factor
.99
PRODUCT_DOCUMENTATION_LINK
product documentation link
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TILT_ANGLE
tilt angle
180
TYPE_COMMENTS
type comments
Lighting - LED
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.oxygenlighting.com
WATTAGE_COMMENTS
wattage comments
WORK_PLANE_BASED
work plane-based
1
NAME
name
2-5139-24
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions