??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Oxygen Lighting
Description
2-5104-24
Bill of material
2-5104-24
ORDERNO
2-5104-24
ADA_COMPLIANT
ada compliant
1
ALWAYS_VERTICAL
always vertical
0
APPARENT_LOAD
apparent load
30.500
ASSEMBLY_CODE
assembly code
BALLAST__MANUFACTURER
ballast manufacturer
Antron Electronics
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
24 1/4" Vanity
DESIGN_OPTION
design option
-1
DIFFUSER
diffuser
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
4
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
2
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
FIXTURE_HEIGHT
fixture height
0.375
FIXTURE_LENGTH
fixture length
2.104
HOST
host
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INPUT_CURRENT
input current
INPUT_POWER
input power
30.5W
INPUT_VOLTAGE
input voltage
120V
JUNCTION_BOX
junction box
4" Octagonal
KEYNOTE
keynote
LAMP_MANUFACTURER
lamp manufacturer
Sylvania
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Oxygen Lighting
MASSUNIT
massunit
1
METAL_FINISH
metal finish
MODEL
model
2-5104-24
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
2-5104-24 Apollo 24 ITL77174.IES
POWER_FACTOR
power factor
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://oxygenlighting.com.s3.amazonaws.com/downloads/cutsheets/2-5104-xx.pdf
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TILT_ANGLE
tilt angle
180
TYPE_COMMENTS
type comments
Lighting - Fluorescent
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http:www//oxygenlighting.com
WATTAGE_COMMENTS
wattage comments
WORK_PLANE_BASED
work plane-based
1
NAME
name
2-5104-24
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions