??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
2-51 Series Pneumatic Casters Standards - Pneumatic Wheel Casters
Bill of material
2-51-08301-76-1
PN
Reference Number
2-51-08301-76-1
BEARCAP
Capacity (Varies w/ Options Below)
640 lbs.
SERIES
Series
2-51
CT
Caster Type
WD
Dia.
Inch
SIZE
Size
2.80/4
PR
Ply Rating
4
OH
OAH
11.00 Inch
SL
Swivel Lead
2.63 Inch
BRNG
Bearing
Straight Roller
WGHT
Wt
20.0 lb
SLO
Swivel Lock
WB
Wheel Brake
XTPS
X Top Plate Size
4 Inch
YTPS
Y Top Plate Size
5 Inch
XBHS
X Bolt Hole Spacing
2.625 Inch
YBHS
Y Bolt Hole Spacing
3.625 Inch
XST
X Slotted to
3 Inch
YST
Y Slotted to
3 Inch
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions