??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1906650000 - SAI-AU M12 CAN 16DI
Bill of material
Weidmueller 1906650000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1906650000
MANUTYPEDESC
Manufacturer Type Description
SAI-AU M12 CAN 16DI
DESCSHORT
Short Description
Digital input-/output module (I/O)
DESCLONG
Long Description
Digital input and output module that can be parametrizable as input or output. Thus sensors or actuators can be connected.
GTIN
4032248528820
MANUNAME
Manufacturer Name
Weidmueller Group
BAG975
degree of protection
IP67
AAF040
Mass
0.461 kg
AAD931
customs tariff number (TARIC)
85372099
URL
URL
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions