??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Fiber Instruments
Description
19 Open Frame Rack
Bill of material
19 Open Frame Rack
ORDERNO
19 Open Frame Rack
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
CLEARANCE_DEPTH_FRONT
clearance depth front
36.000
CLEARANCE_DEPTH_LEFT
clearance depth left
36.000
CLEARANCE_DEPTH_REAR
clearance depth rear
36.000
CLEARANCE_DEPTH_RIGHT
clearance depth right
36.000
COPYRIGHT
copyright
Copyright © 2013 Fiber Instrument Sales
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_LAST_MODIFIED
date last modified
November 21, 2013
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
14
DESCRIPTION
description
19 Inch Standard Relay Rack, Black Powdercoat on Steel
DESIGN_OPTION
design option
-1
EQUIPMENT_ABBREVIATION
equipment abbreviation
R
EQUIPMENT_NUMBER
equipment number
FAMILY_NAME
family name
FAMILY_VERSION
family version
1.0.0
HAS_CLEARANCE_AREA_FRONT
has clearance area front
1
HAS_CLEARANCE_AREA_LEFT
has clearance area left
1
HAS_CLEARANCE_AREA_REAR
has clearance area rear
1
HAS_CLEARANCE_AREA_RIGHT
has clearance area right
1
HAS_NO_FLY_ZONE
has no fly zone
1
HAS_SNAP_LOCATIONS
has snap locations
1
HEIGHT
height
84.060
HOST
host
0
KEYNOTE
keynote
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Fiber Instrument Sales
MASSUNIT
massunit
1
MODEL
model
F1SR1045
MODEL_DISCLAIMER
model disclaimer
For More Information, Contact Fiber Instrument Sales
NO_FLY_ZONE_DEPTH
no fly zone depth
36
OMNICLASS_NUMBER
omniclass number
23.85.50.17
OMNICLASS_TITLE
omniclass title
Communication and Data Processing Equipment
ORIGINAL_CREATION_DATE
original creation date
November 21, 2013
PART_DESCRIPTION
part description
19 Inch Standard Relay Rack, Black Powdercoat on Steel
PART_NUMBER
part number
F1SR1045
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_MATERIAL
product material
PRODUCT_PAGE_URL
product page url
PROVIDE_FEEDBACK
provide feedback
https://www.surveymonkey.com/s/7W9CKP6
RACK_SPACES_RU
rack spaces ru
45
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.fiberinstrumentsales.com/
WEIGHT
weight
0
WIDTH
width
20.280
WORK_PLANE_BASED
work plane-based
0
ZZ_INTEGER_1
zz integer 1
1
ZZ_LENGTH_1
zz length 1
0
ZZ_LENGTH_10
zz length 10
36
ZZ_LENGTH_11
zz length 11
1.250
ZZ_LENGTH_12
zz length 12
36.000
ZZ_LENGTH_13
zz length 13
0.188
ZZ_LENGTH_14
zz length 14
4.960
ZZ_LENGTH_15
zz length 15
0.500
ZZ_LENGTH_16
zz length 16
0.870
ZZ_LENGTH_17
zz length 17
20.280
ZZ_LENGTH_18
zz length 18
0.190
ZZ_LENGTH_19
zz length 19
0.188
ZZ_LENGTH_2
zz length 2
36.000
ZZ_LENGTH_20
zz length 20
18.310
ZZ_LENGTH_21
zz length 21
3.500
ZZ_LENGTH_22
zz length 22
0.380
ZZ_LENGTH_23
zz length 23
36.000
ZZ_LENGTH_3
zz length 3
3.000
ZZ_LENGTH_4
zz length 4
240.000
ZZ_LENGTH_5
zz length 5
0
ZZ_LENGTH_6
zz length 6
36.000
ZZ_LENGTH_7
zz length 7
1.250
ZZ_LENGTH_8
zz length 8
14
ZZ_LENGTH_9
zz length 9
84.060
NAME
name
19 Open Frame Rack
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions