??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Carclo Optics
Description
19.7mm 120 Degree Bubble
Bill of material
19.7mm 120 Degree Bubble
ORDERNO
19.7mm 120 Degree Bubble
BEAM
beam
120 Degree
DIAMETER
diameter
19.7
DRAWING_NO_
drawing no.
60521
FAMILY
family
20mm
FINISH
finish
Plain
PART_NO_
part no.
10403
TYPE
type
Bubble
NAME
name
19.7mm 120 Degree Bubble
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions