??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840491-1
Bill of material
1840491-1
PN
Part Number
1840491-1
DESC
Description
1X1, 1G27, GIGABIT, Tab Down| Without LED
BRAND
Brand
TRP
SPEED
Speed
1000BASET
NOP
Number of Ports
1X1
LED
No
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
PC
Port Configuration
Tab Down
OT
Operating Temperature
0 to 70 °C
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions