??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Hattersley
Description
1807c dzr strainer ballpn16
Bill of material
1807c_dzr_strainer_ballpn16_1_2_
VARIANTNAME
1/2"
VAR_34
3/4"
0.000
VAR_12
1/2"
1.000
VAR_1
1"
0.000
WEIGHTKG
Weight (kg)
0.600
UKENDCONNECTION
UK End Connection
Compression ends to BS EN 1254-2.
TEMPERATUREC
Temperature °C
PN16 5 bar at 120ºC 6 bar at 110ºC 10 bar at 65ºC 16 bar at -10 to 30ºC
SPECIFICATIONNOTES
Specification Notes
DZR body. Blow-out proof stem. Hard chrome plated ball. Virgin PTFE seats. T-Handle operated. 0.8mm diameter perforated 304 stainless steel screen. Drain plug. Compression ends to BS EN 1254-2. Use with R250 (half hard) copper tube.
PRESSURERATINGCAT
Pressure Rating (Cat)
PN16
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig.%201807C%20Strainer%20Ball%20Valve%20Datasheet.pdf
OPERATOR
Operator
T-Handle
APPROVALS
Approvals
WRAS Approved Product
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 Months
WARRANTYDURATION
WarrantyDuration
12 Months
UNICLASS2
Uniclass2
WR-90-94-95
TYPENAME
TypeName
1/2"
TAGNUMBER
TagNumber
0.000
SERIALNUMBER
SerialNumber
0.000
MODELNUMBER
ModelNumber
Hatts 1807C
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
VALVEHEXCALC
Valve Hex Calc
27.000 mm
VALVEHAXCALC2
Valve Hax Calc 2
27.000 mm
SIZEMM
Size mm
7.500 mm
DRAINCONNECTIONCALC
Drain Connection Calc
6.300 mm
DIMX
Dim X
12.000 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
0.000
STEMSEALS
Stem Seals
EPDM
STEM
Stem
DZR Copper Alloy 12164 CW602N
SEATRING
Seat Ring
Virgin PTFE
SCREEN
Screen
Stainless Steel 10270 X10CrNr18-8
HANDLE
Handle
Aluminium
GLANDSEALS
Gland Seals
Virgin PTFE
COMPRESSIONRING
Compression Ring
Brass B16
COMPRESSIONNUT
Compression Nut
Brass 12164 CW614N
CAPGASKET
Cap Gasket
Asbestos Free
CAP
Cap
DZR Copper Alloy 12164 CW602N
BODY
Body
DZR Copper Alloy 12164 CW602N
BALL
Ball
DZR Copper Alloy Hard Chrome Plated 12164 CW602N
HANDLETURNZONE
Handle Turn Zone
0.000
L2MM
L2 mm
17.700 mm
L1MM
L1 mm
18.100 mm
EMM
E mm
47.000 mm
DRAINPLUGOFFSET
Drain Plug Offset
11.200 mm
DRAINPLUGCONNECTION
Drain Plug Connection
7.979 mm
DMM
D mm
38.000 mm
CONNECTIONSIZE
Connection Size
15.000 mm
CMM
C mm
48.000 mm
BMM
B mm
45.000 mm
AMM
A mm
137.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
1/2"
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=52&catID=7
PRODUCTMODEL
Product Model
Hatts 1807
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig.%201807C%20Strainer%20Ball%20Valve%20Datasheet.pdf
PRODUCTDESCRIPTION
Product Description
DZR Strainer Ball Valve - PN16
MODEL
Model
Hatts 1807C
MANUFACTURER
Manufacturer
Hattersley
KEYNOTE
Keynote
S
DESCRIPTION
Description
ZR body. Blow-out proof stem. Hard chrome plated ball. Virgin PTFE seats. T-Handle operated. 0.8mm diameter perforated 304 stainless steel screen. Drain plug. Compression ends to BS EN 1254-2. Use with R250 (half hard) copper tube.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions