??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Anaheim Automation
Description
17YPG2
Bill of material
17YPG2
ORDERNO
17YPG2
CECERTIFIED
cecertified
Yes
MAXLENGTH_MM_
maxlength(mm)
96.52
PEAKTORQUE_OZ_IN_
peaktorque(oz-in)
1250
ROHSCOMPLIANT
rohscompliant
Yes
SHAFTDIAMETER_MM_
shaftdiameter(mm)
8
STARTINGAT_USD_
startingat(usd)
$103.00
STOCKSTATUS
stockstatus
77
WEIGHT_LBS_
weight(lbs)
1.31
NAME
name
17YPG2
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions