??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
1733 2 12'' High-Range Turbojet Nozzle with and without Pistol Grip
Bill of material
1733 2 12'' High-Range Turbojet Nozzle with and without Pistol Grip
ORDERNO
1733 2 12'' High-Range Turbojet Nozzle with and without Pistol Grip
BRAND
brand
TurboJet
CERTIFICATION_S_
certification(s)
FLOW__LPM_
flow (lpm)
475-550-750-950
LENGTH
length
11 12 (292 mm)
MATERIAL
material
Pyrolite
NAME
name
1733 2 12'' High-Range Turbojet Nozzle with and without Pistol Grip
STYLE
style
1733
SWIVEL_INLET
swivel inlet
2 12'' (65 mm)
TYPE
type
WARRANTY
warranty
WEIGHT
weight
6 34 lbs (3.1 kg)
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions