??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1719570000 - GWDR PG13,5-NP
Bill of material
Weidmueller 1719570000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1719570000
MANUTYPEDESC
Manufacturer Type Description
GWDR PG13,5-NP
DESCSHORT
Short Description
Sealing ring (Cable gland) PG 13.5, Neoprene
DESCLONG
Long Description
Flat gasket for increasing the degree of protection in the case of cable glands and sealing plugs. Recommended for use in Ex applications. Also suitable as a replacement for O-rings.
GTIN
4008190352837
MANUNAME
Manufacturer Name
Weidmueller Group
AAI863
fitting for thread size (NPT)
No
AAI864
fitting for thread size (PG)
Yes
BAB664
material
chloroprene-rubber (CR/Neoprene)
BAF634
Material
Miscellaneous
AAF040
Mass
0.001 kg
BAA020
height
27 mm
AAD931
customs tariff number (TARIC)
40169300
URL
URL
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions