??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Carclo Optics
Description
17.0mm Medium Spot Reflector
Bill of material
17.0mm Medium Spot Reflector
ORDERNO
17.0mm Medium Spot Reflector
BEAM
beam
Medium Spot
DIAMETER
diameter
17.0
DRAWING_NO_
drawing no.
70027
FAMILY
family
Archimedes
FINISH
finish
Diffuse
PART_NO_
part no.
12528
TYPE
type
Reflector
NAME
name
17.0mm Medium Spot Reflector
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions