??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
Доступные продукты: 2
HELP_VARIABLE
Company
Adels-Contact
Description
163 ST 3 DS
Bill of material
_1
ORDERNO
ACC__TO_CSA
acc. to csa
Download PDF
ACC__TO_EN_61984
acc. to en 61984
Download PDF
ACC__TO_UL
acc. to ul
Download PDF
ASSEMBLY_CONTACT_SCREW
assembly contact screw
0.6x3.5 ↻ 0.5 Nm
CLAMPING_UNITS_PER_POLE
clamping units per pole
1
COLOUR
colour
black
CONNECTION_TYPE
connection type
screw
CONTACT_MATERIAL
contact material
brass
CORE_CROSS_SECTION_MAX_
core cross-section max.
2.5 mm²
CORE_CROSS_SECTION_MIN_
core cross-section min.
0.5 mm²
CROSS_SECTION_RATING
cross-section rating
2.5 mm²
CURRENT_RATING
current rating
16.0 A
EAN
ean
4028012100088
FLAMMABILITY_RATING
flammability rating
V-2
IMPULSE_VOLTAGE_RATING
impulse voltage rating
4.0 kV
INSULATING_MATERIAL
insulating material
PA 6
IP_CODE
ip code
IP20
IP_CODE_WHEN_PLUGGED
ip code when plugged
IP40
MAX__AMBIENT_TEMPERATURE_OPERATION
max. ambient temperature operation
70 °C
NUMBER_OF_POLES
number of poles
3 pole
PE_FUNCTION
pe function
yes
PROTECTION_AGAINST_INCORRECT_PLUGGING
protection against incorrect plugging
yes
PU
pu
200
REFERENCE_NUMBER__REF__NO__
reference number (ref. no.)
151183
STRIPPING_LENGTH
stripping length
6.5-7.0 mm
TYPE
type
plug
TYPE_OF_CONDUCTOR_FLEXIBLE
type of conductor flexible
yes
TYPE_OF_CONDUCTOR_SOLID
type of conductor solid
yes
TYPE_OF_CONDUCTOR_STRANDED
type of conductor stranded
yes
VOLTAGE_RATING
voltage rating
400 V
WIRE_PROTECTOR__DS_
wire protector (ds)
yes
NAME
name
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions