??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Hammond Manufacturing
Description
1584T6A1S
Bill of material
1584T6A1S
ORDERNO
1584T6A1S
COLOR
color
Clear Anodize Black
CORD_INCLUDED
cord included
Yes
CORD_LENGTH__FEET_
cord length (feet)
6
NOMINAL_DISCHARGE_CURRENT
nominal discharge current
5kA
OUTLET_STRIP_TYPE
outlet strip type
Heavy Duty Surge Strip
OUTLET_TYPE
outlet type
NEMA 5-15R
PLUG_TYPE
plug type
NEMA 5-15P
RATED_CURRENT__AMPS_
rated current (amps)
15
RATED_VOLTAGE
rated voltage
120VAC
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
ROTATED_OUTLETS
rotated outlets
No
SHIELDED_CORD
shielded cord
No
SURGE_MAX__ENERGY__JOULES_
surge max. energy (joules)
1080
SURGE_PROTECTION
surge protection
Yes
SURGE_VOLTAGE_PROTECTION_RATING
surge voltage protection rating
500V
SWITCH_TYPE
switch type
None. Indicator Light Only
TOTAL_OUTLETS
total outlets
6
UNSPSC
unspsc
39121710
UPC
upc
62398001850
NAME
name
1584T6A1S
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions