??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Hammond Manufacturing
Description
1584B15
Bill of material
1584B15
ORDERNO
1584B15
COLOR
color
Black
OUTLET_STRIP_TYPE
outlet strip type
Circuit Breaker
RATED_CURRENT__AMPS_
rated current (amps)
15
RATED_VOLTAGE
rated voltage
125 VAC
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SURGE_PROTECTION
surge protection
No
UNSPSC
unspsc
39121601
UPC
upc
62398096551
NAME
name
1584B15
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions