??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
1577 SaberMaster 1250 Electric Nozzle
Bill of material
1577 SaberMaster 1250 Electric Nozzle
ORDERNO
1577 SaberMaster 1250 Electric Nozzle
BRAND
brand
SaberMaster
HEIGHT
height
9 12 (241 mm)
LENGTH
length
15 (381 mm)
MATERIAL
material
Pyrolite
NAME
name
1577 SaberMaster 1250 Electric Nozzle
STYLE
style
1577
TYPE
type
Master Stream
WARRANTY
warranty
WEIGHT
weight
24 lbs (10.9 kg)
WIDTH
width
9 (229 mm)
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions