??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
4G GHIDINI
Description
153030E_HEATING JACKET_STANDARD SEALS_TANK SIDE FLANGE FIXED UNI EN 1092 AND CLAMP DIN32676 TAB.4 REIHE C ON OUTPUT SIDE
Bill of material
153030E65410
ORDERNO
153030E65410
CLAMP
clamp
4"
CODE_AISI_316L
code aisi 316l
153030E65410
DN_DIN_11851
dn-din 11851
100
F
f
24
I
i
33
K
k
200
KG
kg
28,27
L
l
174
M
m
97
N
n
77
NM
nm
85
PN
pn
16
Q__CONNESSIONE_CAMICIA_ISO_228_F_
q (connessione camicia iso 228 f)
1/2"
S
s
26,5
W
w
238
VAR__E__FLANGIA_DN_
ø e (flangia-dn)
285 (DN150)
VAR__G
ø g
240
VAR__H_X_N_
ø h x n°
22 x 8
VAR__R
ø r
190
NAME
name
153030E65410
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions