??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
1520 1 12'' SaberJet Nozzle with Pistol Grip (DSO)
Bill of material
1520 1 12'' SaberJet Nozzle with Pistol Grip (DSO)
ORDERNO
1520 1 12'' SaberJet Nozzle with Pistol Grip (DSO)
BRAND
brand
SaberJet
CERTIFICATION_S_
certification(s)
HEIGHT
height
10 14 (203 mm)
LENGTH
length
10 12 (267 mm)
MATERIAL
material
Pyrolite
NAME
name
1520 1 12'' SaberJet Nozzle with Pistol Grip (DSO)
STYLE
style
1520
SWIVEL_INLET
swivel inlet
1 12'' (38 mm)
TYPE
type
WARRANTY
warranty
WEIGHT
weight
5 38 lbs (2.4 kg)
WIDTH
width
4 14 (108 mm)
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions