??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
14a_10r_10 - Signal Transformer
Bill of material
14A-10R-10
PN
Part Number
14A-10R-10
DESC
Description
International One-4-All Transformer, 10VA Power, 115V/230V Input, 10VCT Output Series
POWERVA
Power
10 VA
OS
Output Series
10VCT
OP
Output Parallel
5V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.53 lbs (0.24 kg)
LENGTH
Length
1.87 in. (47.5 mm)
WIDTH
Width
1.56 in. (39.6 mm)
HEIGHT
Height
1.37 in. (34.8 mm)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions