??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
142210-10
Bill of material
142210-10
PN
Part Number
142210-10
DESC
Description
RF Connector SMB PCB Through Hole Straight Jack Bulkhead 50 Ohm Extended Body
BF
Body Finish
Gold
BM
Body Material
Brass
IMPEDANCE
Impedance
50
IPR
IP Rating
Not Rated
GENDER
Gender
Jack
MF
Mounting Feature
Bulkhead
ISOLATED
Isolated
No
LPIM
Low PIM
No
TMIN
Temp Min
-65
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Gold
CMAT
Contact Material
Brass
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Push-on
MC
Mating Cycles
500
TS
Termination Style
PCB - Through Hole
SC
Size Category
Subminiature
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions