??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
1417 1 12'' Plain Tip
Bill of material
1417 1 12'' Plain Tip
ORDERNO
1417 1 12'' Plain Tip
HEIGHT
height
2 34 (70 mm)
LENGTH
length
3 34'' (95 mm)
MATERIAL
material
Pyrolite, cast or chrome
NAME
name
1417 1 12'' Plain Tip
ORIFICE_OPTIONAL
orifice optional
38'', 12'', 34'', 1516'', 1'', 1 18'', 1 14'' (9.5, 13, 19, 24, 29, 32 mm)
ORIFICE_STANDARD
orifice standard
78'' (22 mm)
STYLE
style
1417
TYPE
type
WARRANTY
warranty
WEIGHT
weight
34 lb (.3 kg)
WIDTH
width
2 34 (70 mm)
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions