??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
4G GHIDINI
Description
133025 Integral Seals – FF DIN 11851
Bill of material
133025 6201F
ORDERNO
B
b
CODE_AISI_316L
code aisi 316l
D
d
13
DN
dn
E
e
50
F
f
7
H
h
I
i
14
ISO_DIN
iso-din
F.05
KG
kg
L
l
NM
nm
N__4_BOLTS
n° 4 bolts
PN
pn
RD
rd
VAR__A
ø a
65
VAR__C_X_O
ø c x o
VAR_
14
NAME
name
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions