??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
1088 Piercing Applicator
Bill of material
1088 Piercing Applicator
ORDERNO
1088 Piercing Applicator
BRAND
brand
Specialty
FLOW__GPM_
flow (gpm)
125 GPM
FLOW__LPM_
flow (lpm)
475 LPM
LENGTH
length
36'' (914 mm)
MATERIAL
material
Stainless Steel
STYLE
style
1088
SWIVEL_INLET
swivel inlet
1 12'' (38 mm)
WARRANTY
warranty
WEIGHT
weight
11 lbs (5 kg)
NAME
name
1088 Piercing Applicator
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions