??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Hattersley
Description
107mhu ballwith male union pn32
Bill of material
107mhu_ballwith_male_union_pn32_3_4_
VARIANTNAME
3/4"
VAR_34
3/4"
1.000
VAR_12
1/2"
0.000
WEIGHTKG
Weight (kg)
0.480
UKENDCONNECTION
UK End Connection
Union nut with male tail threaded BS EN 10266 (ISO 7), Internal threaded end to BS EN 2779 (ISO 228/1)
TEMPERATUREC
Temperature °C
-10 to 120°C
SPECIFICATIONNOTES
Specification Notes
Nickel Plated body Blow-out proof stem Full bore hard chrome plated ball Virgin PTFE seats and stem seal Tee handle Union nut with male tail threaded BS EN 10266 (ISO 7) Internal threaded end to BS EN 2779 (ISO 228/1)
SPARES
Spares
T Handles (006B00107F491) Hose Union (006B00107F810)
PRESSURERATINGCAT
Pressure Rating (Cat)
PN25
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig.%20107MHU%20Ball%20Valve%20Datasheet.pdf
OPERATOR
Operator
T-Handle
APPROVALS
Approvals
WRAS Approved Product
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
SPAREPARTS
SpareParts
T Handles (006B00107F491) Hose Union (006B00107F810)
EXPECTEDLIFE
ExpectedLife
0.000
DOCUMENTATIONLINKURL
DocumentationLink URL
http://www.hattersley.com/documents/Fig.%20107MHU%20Ball%20Valve%20Datasheet.pdf
BARCODE
Barcode
0.000
SIZEMM
Size mm
11.000 mm
HANDLETURNCALC
Handle Turn Calc
28.000 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
0.000
UNIONNUT
Union Nut
Brass 12165 CW617N
TAILORING
Tail O-Ring
Nitrile
TAIL
Tail
Brass 12165 CW617N
THANDLE
T-Handle
Aluminium
STEMSEALS
Stem Seals
PTFE
STEM
Stem
Brass 12164 CW617N
SEATRING
Seat Ring
Virgin PTFE
BODYEND
Body End
Brass 12165 CW617N
BODY
Body
Brass 12165 CW617N
BALLHARDCHROMEPLATED
Ball (hard chrome plated)
Brass 12164 CW617N
HANDLETURNZONE
Handle Turn Zone
0.000
BS
1.000
LMM
L mm
97.000 mm
DMM
D mm
56.000 mm
CONNECTIONSIZE
Connection Size
22.000 mm
CMM
C mm
43.000 mm
BMM
B mm
68.000 mm
AMM
A mm
29.000 mm
ABMM
A + B mm
97.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
3/4"
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=50&catID=7
PRODUCTMODEL
Product Model
Hatts107MHU
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig.%20107MHU%20Ball%20Valve%20Datasheet.pdf
PRODUCTDESCRIPTION
Product Description
Ball Valve with Male Union
MODEL
Model
Hatts 107MHU
MANUFACTURER
Manufacturer
Hattersley
KEYNOTE
Keynote
S
DESCRIPTION
Description
Nickel Plated body Blow-out proof stem Full bore hard chrome plated ball Virgin PTFE seats and stem seal Tee handle Union nut with male tail threaded BS EN 10266 (ISO 7) Internal threaded end to BS EN 2779 (ISO 228/1)
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions