??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
4G GHIDINI
Description
103042_Standard Seals_Butt-Welding In According To ISO 1127
Bill of material
103042 6Q910
ORDERNO
B
b
12
CODE_AISI_316L
code aisi 316l
D
d
DN
dn
E
e
F
f
H
h
ISO_DIN
iso-din
KG
kg
L
l
M
m
NM
nm
N__4_BOLTS
n° 4 bolts
PN
pn
VAR__A
ø a
VAR__A_X_B
ø a x b
VAR__C_X_O
ø c x o
VAR__P
ø p
VAR_
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions