??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
4G GHIDINI
Description
103033_KF Standard Seals
Bill of material
103033 62660
ORDERNO
103033 62660
B
b
9
CODE_AISI_316L
code aisi 316l
103033 62660
D
d
10
DN
dn
25
E
e
42
F
f
6
H
h
51,5
ISO_DIN
iso-din
F.04
KF
kf
40
KG
kg
1,31
L
l
106
NM
nm
15
N__4_BOLTS
n° 4 bolts
M5x16
PN
pn
64
VAR__A
ø a
54
VAR__B
ø b
26.2
VAR__C_X_O
ø c x o
30x3
VAR__P
ø p
52
VAR_
11
NAME
name
103033 62660
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions