??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Hattersley
Description
100yl threaded dzr ballfor gas applications
Bill of material
100yl_threaded_dzr_ballfor_gas_applications
VAR_38
3/8"
0.000
VAR_34
3/4"
0.000
VAR_2
2"
0.000
VAR_14
1/4"
0.000
VAR_12
1/2"
0.000
VAR_1
1"
0.000
VAR_114
1 1/4"
0.000
VAR_112
1 1/2"
1.000
WEIGHTKG
Weight (kg)
1.292
USENDCONNECTION
US End Connection
ANSI B1.20.1:1983 (please add suffix AT to denote American Thread)
UKENDCONNECTION
UK End Connection
BS EN 10226-2:2005 formerly BS21 Taper
TEMPERATURECNONGASAPPLICATION
Temperature °C Non Gas Application
-10 to 110°C
TEMPERATURECGASAPPLICATION
Temperature °C Gas Application
-20 to 60°C
SPECIFICATIONNOTES
Specification Notes
Quarter Turn, PTFE Seats and Stem Seal. Tested by GL industrial Services and complies with the essential requirements of BS EN 331:1998.
PRESSURERATINGCAT
Pressure Rating (Cat)
PN25
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig.%20100YL%20Ball%20Valve%20Datasheet.pdf
OPERATOR
Operator
Lever
APPROVALS
Approvals
WRAS Approved Product
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
VALVEHEXCALC
Valve Hex Calc
59.000 mm
VALVEHAXCALC2
Valve Hax Calc 2
61.000 mm
SIZEMM
Size mm
21.000 mm
HANDLEWIDTH
Handle Width
24.000 mm
HANDLELENGTH
Handle Length
90.000 mm
HANDLEDOWNSTAND
Handle Downstand
28.000 mm
HANDLECOLLARLENGTH
Handle Collar Length
39.000 mm
HANDLECALC
Handle Calc
12.000 mm
DIMXX
Dim XX
19.000 mm
DIMX
Dim X
17.000 mm
BRAKEDOWNSTAND
Brake Downstand
18.000 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
0.000
STEM
Stem
DZR Brass BS CW602N
SEATS
Seats
PTFE
PACKINGNUT
Packing Nut
Brass CW617N
PACKINGGLAND
Packing Gland
PTFE
ORING
O_Ring
NBR with BS EN 549 Approval
HEXNUT
Hex-Nut
Dacromet Plated Steel
HANDLESLEEVE
Handle Sleeve
PVC Yellow
HANDLE
Handle
Dacromet Plated Steel
BONNET
Bonnet
DZR Brass BS CW602N
BODY
Body
DZR Brass BS CW602N
BALL
Ball
DZR Brass CW602N
HANDLETURNZONE
Handle Turn Zone
0.000
BS
1.000
AT
0.000
L2MM
L2 mm
140.000 mm
L1MM
L1 mm
23.000 mm
LMM
L mm
102.000 mm
HMM
H mm
83.500 mm
CONNECTIONSIZE
Connection Size
42.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
1 1/2"
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=159&catID=7
PRODUCTMODEL
Product Model
Hatts 100YL
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig.%20100YL%20Ball%20Valve%20Datasheet.pdf
PRODUCTDESCRIPTION
Product Description
Threaded DZR Ball Valve for Gas Applications
MODEL
Model
Hatts 100YL
MANUFACTURER
Manufacturer
Hattersley
KEYNOTE
Keynote
S
DESCRIPTION
Description
100YL - Light, compact and easy to install and operate. Improved leak protection and resistance to damage during installation. Tested by GL Industrial Services and complies with the essential requirements of BS EN 331: 1998 Quarter turn, lever operated. UK End Connection: BS EN 10226-2: 2005 formerley BS21 Taper US End Connection: ANSI B1.20.1: 1983
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions