??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Killeshal Precast Concrete
Description
100x215x440mm Padstone -PS101
Bill of material
100x215x440mm Padstone -PS101
ORDERNO
100x215x440mm Padstone -PS101
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
CHARACTERISTICS_DEFLECTION_UNDER_LOAD
characteristics deflection under load
n/a
CHARACTERISTICS_OF_REINFORCING_STEEL
characteristics of reinforcing steel
n/a
COMPRESSIVE_STRENGTH_OF_CONCRETE
compressive strength of concrete
40N/mm²
CONSTRUCTION_TOLERANCE_CLASS
construction tolerance class
n/a
CONSTRUCTION_TYPE
construction type
Precast
CONTACT_TEL
contact tel
0035357 9353018
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DANGEROUS_SUBSTANCES
dangerous substances
n/a
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Padstone 100 x 215 x 440mm
DESIGN_OPTION
design option
-1
DETAILING
detailing
As per design specification and product drawings.
DIMENSION_ACCURACY_CLASS
dimension accuracy class
n/a
DURABILITY_AGAINST_CORROSION
durability against corrosion
n/a
ENVIRONMENTAL_CLASS
environmental class
n/a
ENVIRONMENTAL_PRODUCT_DECLARATION
environmental product declaration
n/a
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
The information contained is the sole property of KPC Ltd., any reproduction in part or whole without permission of KPC Ltd. is prohibited.
LENGTH_OPTIONS
length options
Stock sizes available. Custom sizes made to order.
LIFE_CYCLE_ENVIRONMENTAL_LOAD
life cycle environmental load
n/a
LOAD_BEARING
load bearing
1
MANUFACTURER
manufacturer
Killeshal Precast Concrete Ltd.
MASSUNIT
massunit
1
MECHANICAL_RESISTANCE
mechanical resistance
n/a
MODEL
model
P/101 Padstone
NOMINAL_COVER_TO_MAIN_BAR
nominal cover to main bar
n/a
NOTIFIED_BODY
notified body
n/a
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
REFERENCE
reference
n/a
REPLACEMENT_COST
replacement cost
n/a
RESISTANCE_TO_FIRE
resistance to fire
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIAL_NUMBER
serial number
n/a
SERVICE_LIFE
service life
0.000000
SHAPE
shape
As per drawing
SHARED
shared
0
SIZE
size
100 Wide x 215 High x 440mm Long
SLOPE
slope
0.00°
SPAN
span
Length
STRUCTURAL_CLASS
structural class
n/a
SUSTAINABILITY_PERFORMANCE
sustainability performance
n/a
TYPE_COMMENTS
type comments
Visit our website for a full list of available products.
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPES
types
Single
UNIT_HEIGHT
unit height
214.999999999997
UNIT_LENGTH
unit length
440
UNIT_WIDTH
unit width
100
URL
url
www.killeshal.com
VERSION
version
2020
WARRANTY_DESCRIPTION
warranty description
n/a
WARRANTY_DURATION_LABOUR
warranty duration labour
n/a
WARRANTY_DURATION_PARTS
warranty duration parts
n/a
WARRANTY_DURATION_UNIT
warranty duration unit
n/a
WARRANTY_GUARANTOR_LABOUR
warranty guarantor labour
n/a
WARRANTY_GUARANTOR_PARTS
warranty guarantor parts
n/a
WEIGHT
weight
23Kg
WORK_PLANE_BASED
work plane-based
0
NAME
name
100x215x440mm Padstone -PS101
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions