??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Hattersley
Description
100hu dezincification resistant male hose union threaded end
Bill of material
100hu_dezincification_resistant_male_hose_union_threaded_end_1_2_
VARIANTNAME
1/2"
VAR_34
3/4"
0.000
VAR_12
1/2"
1.000
VAR_1
1"
0.000
WEIGHTKG
Weight (kg)
0.000
USENDCONNECTION
US End Connection
ANSI B1.20.1: 1983
UKENDCONNECTION
UK End Connection
BS EN 10226-2: 2005 formerly BS21 Taper
TEMPERATUREC
Temperature °C
-10 to 120°C
SPECIFICATIONNOTES
Specification Notes
Quarter Turn, PTFE seats and stem seal, WRAS listed.
PRESSURERATINGCAT
Pressure Rating (Cat)
PN25
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/100HU%20Datasheet.pdf
OPERATOR
Operator
Lockshield
APPROVALS
Approvals
WRAS Approved Product
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
SIZEMM
Size mm
7.500 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
0.000
WASHER
Washer
PTFE with WRAS approval
UNIONRING
Union Ring
CW602N
TAILPIECE
Tailpiece
CW602N
STEM
Stem
CW602N
SHIELDCOVER
Shield Cover
Polypropelyne
SEATS
Seats
PTFE with WRAS approval
PACKINGNUT
Packing Nut
CW617N
PACKINGGLAND
Packing Gland
PTFE with WRAS approval
ORING
O_Ring
EPDM with WRAS approval
LOCKSHIELD
Lockshield
CW617N
HEXNUT
Hex-Nut
Steel Dacromet Plated
BONNET
Bonnet
CW602N
BODY
Body
CW602N
BALL
Ball
CW602N Chrome Plated
BS
1.000
AT
0.000
L2MM
L2 mm
58.000 mm
LMM
L mm
84.000 mm
HMM
H mm
41.800 mm
CONNECTIONSIZE
Connection Size
15.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
1/2"
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=155&catID=7
PRODUCTMODEL
Product Model
Hatts100HU
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/100HU%20Datasheet.pdf
PRODUCTDESCRIPTION
Product Description
Dezincification Resistant Male Hose Union with Threaded End
MODEL
Model
Hatts 100MU
MANUFACTURER
Manufacturer
Hattersley
KEYNOTE
Keynote
S
DESCRIPTION
Description
UK End Connection: BS EN 10226-2:2005 formerly BS21 Taper, US End Connection: ANSI B1.20.1:1983, Lockshield operated
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions