??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 10
HELP_VARIABLE
Company
4G GHIDINI
Description
100150 Standard Seals_Revolving Threaded Flanges UNI EN 1092-1
Bill of material
100150 63010
ORDERNO
A
a
B
b
C
c
COD__AISI_304L
cod. aisi 304l
COD__AISI_316L
cod. aisi 316l
D
d
DN
dn
H
h
KG
kg
L
l
N__X_F
n° x f
PN
pn
VAR__P
ø p
VAR_R
ør
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions