??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 4
HELP_VARIABLE
Company
4G GHIDINI
Description
100127 Standard Seals – MM DIN 11851
Bill of material
100127 63410
ORDERNO
C
c
CODE_AISI_304L
code aisi 304l
CODE_AISI_316L
code aisi 316l
DN
dn
H
h
KG
kg
L
l
PN
pn
RD
rd
VAR__P
ø p
NAME
name
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions