??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 10
HELP_VARIABLE
Company
4G GHIDINI
Description
100101 Standard Seals – ISO 228 F
Bill of material
100101 63010
ORDERNO
C
c
CODE_AISI_304L
code aisi 304l
CODE_AISI_316L
code aisi 316l
DN
dn
G__ISO_228_
g (iso 228)
H
h
I
i
KG
kg
L
l
PN
pn
VAR_P
øp
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions