??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
100046892 - Operator Panel for Connecting to IO-Link Master, 4 Buttons with Lamp
Bill of material
100046892
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100046892
DESCSHORT
Short Description
Operator Panel for Connecting to IO-Link Master, 4 Buttons with Lamp
DESCLONG
Long Description
Operator Panel for Connecting to IO-Link Master, 4 Buttons with Lamp, Robust housing, 1 × illuminated push button, white light-up ring, 1 × illuminated push button, blue light-up ring, 1 × illuminated push button, yellow light-up ring, 1 × illuminated push button, red light-up ring
EAN
4047101631197
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
OPIL-E4-IO6
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions