??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Carclo Optics
Description
10.0mm Elliptical TIR_1
Bill of material
10.0mm Elliptical TIR_1
ORDERNO
10.0mm Elliptical TIR_1
BEAM
beam
Elliptical
DIAMETER
diameter
10.0
DRAWING_NO_
drawing no.
60525
FAMILY
family
10mm
PART_NO_
part no.
10510
TYPE
type
TIR
NAME
name
10.0mm Elliptical TIR_1
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions