??
Crawled Part

이 카탈로그는 자동으로 크롤링됩니다. 선택한 부품은 STEP포맷에서만 사용할 수 있습니다. 만일 사용 가능한 모든 형식을 원하시면 제조업체에 연락해 드리겠습니다.

내 데이터가 카탈로그 잠재 고객에게 전송 될 수 있음에 동의합니다.
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Sharp NEC Display
Description
10,000-lumen Professional Installation Laser Projector_1
Bill of material
10,000-lumen Professional Installation Laser Projector_1
ORDERNO
10,000-lumen Professional Installation Laser Projector_1
VAR_
*
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMENSIONS__WXDXH_
dimensions (wxdxh)
ENVIRONMENTAL___HUMIDITY
environmental - humidity
ENVIRONMENTAL___OPERATING_TEMPERATURE
environmental - operating temperature
ENVIRONMENTAL___STORAGE
environmental - storage
FAMILY_NAME
family name
FAN_NOISE
fan noise
HOST
host
0
INPUT_CURRENT
input current
INSTALLATION_ORIENTATION
installation orientation
KEYNOTE
keynote
MANUFACTURER
manufacturer
NEC
MASSUNIT
massunit
1
MODEL
model
NP-39ML
NET_WEIGHT
net weight
OMNICLASS_NUMBER
omniclass number
23.80.30.11.17
OMNICLASS_TITLE
omniclass title
Distribution Boards and Control Panels
OPTICAL___CONTRAST_RATIO__UP_TO_
optical - contrast ratio (up to)
OPTICAL___DISPLAY__TECHNOLOGY
optical - display /technology
OPTICAL___KEYSTONE_CORRECTION
optical - keystone correction
OPTICAL___LASER_LIFE__UP_TO_
optical - laser life (up to)
OPTICAL___LENS__F_NUMBER__F_NUMBER_NP33ZL
optical - lens* f-number, f-number np33zl
OPTICAL___LENS__F_NUMBER__F_NUMBER_NP34ZL
optical - lens* f-number, f-number np34zl
OPTICAL___LENS__F_NUMBER__F_NUMBER_NP35ZL
optical - lens* f-number, f-number np35zl
OPTICAL___LENS__F_NUMBER__F_NUMBER_NP36ZL
optical - lens* f-number, f-number np36zl
OPTICAL___LENS__F_NUMBER__F_NUMBER_NP37ZL
optical - lens* f-number, f-number np37zl
OPTICAL___LENS__F_NUMBER__F_NUMBER_NP38ZL
optical - lens* f-number, f-number np38zl
OPTICAL___LENS__FOCUS
optical - lens* focus
OPTICAL___LENS__SHIFT
optical - lens* shift
OPTICAL___LENS__ZOOM
optical - lens* zoom
OPTICAL___LENS__ZOOM_RATIO
optical - lens* zoom ratio
OPTICAL___LIGHT_OUTPUT__LUMENS_
optical - light output (lumens)
OPTICAL___PROJECTION_ANGLE
optical - projection angle
OPTICAL___PROJECTION_DISTANCE
optical - projection distance
OPTICAL___RESOLUTION_MAXIMUM
optical - resolution maximum
OPTICAL___RESOLUTION_NATIVE
optical - resolution native
OPTICAL___SCREEN_SIZE__DIAGONAL_
optical - screen size (diagonal)
OPTICAL___THROW_AREA_NP33ZL
optical - throw area np33zl
OPTICAL___THROW_AREA_NP34ZL
optical - throw area np34zl
OPTICAL___THROW_AREA_NP35ZL
optical - throw area np35zl
OPTICAL___THROW_AREA_NP36FL
optical - throw area np36fl
OPTICAL___THROW_AREA_NP37ZL
optical - throw area np37zl
OPTICAL___THROW_AREA_NP38ZL
optical - throw area np38zl
OPTIONAL_LENSES
optional lenses
PART_TYPE
part type
0
POWER_CONSUMPTION__ECO_OFF_ECO_MODE_STANDBY_STANDBY_POWER_SAVING
power consumption (eco off/eco mode/standby/standby-power saving
POWER_REQUIREMENTS
power requirements
REGULATIONS
regulations
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIGNAL_COMPATIBILITY_CONNECTIVITY___3D_SYNC_LINE
signal compatibility/connectivity - 3d sync line
SIGNAL_COMPATIBILITY_CONNECTIVITY___EXTERNAL_CONTROL
signal compatibility/connectivity - external control
SIGNAL_COMPATIBILITY_CONNECTIVITY___INPUT_OUTPUT_TERMINALS_MONITOR_OUT
signal compatibility/connectivity - input/output terminals monitor out
SIGNAL_COMPATIBILITY_CONNECTIVITY___INPUT_OUTPUT_TERMINALS_OPTION_SLOT
signal compatibility/connectivity - input/output terminals option slot
SIGNAL_COMPATIBILITY_CONNECTIVITY___INPUT_OUTPUT_TERMINALS_RGB1__ANALOG_
signal compatibility/connectivity - input/output terminals rgb1 (analog)
SIGNAL_COMPATIBILITY_CONNECTIVITY___INPUT_OUTPUT_TERMINALS_RGB2__ANALOG_
signal compatibility/connectivity - input/output terminals rgb2 (analog)
SIGNAL_COMPATIBILITY_CONNECTIVITY___INPUT_OUTPUT_TERMINALS_RGB3__DIGITAL_
signal compatibility/connectivity - input/output terminals rgb3 (digital)
SIGNAL_COMPATIBILITY_CONNECTIVITY___INPUT_OUTPUT_TERMINALS_RGB4__DIGITAL_
signal compatibility/connectivity - input/output terminals rgb4 (digital)
SIGNAL_COMPATIBILITY_CONNECTIVITY___INPUT_OUTPUT_TERMINALS_RGB5__DIGITAL_
signal compatibility/connectivity - input/output terminals rgb5 (digital)
SIGNAL_COMPATIBILITY_CONNECTIVITY___MACINTOSH_COMPATIBILITY
signal compatibility/connectivity - macintosh compatibility
SIGNAL_COMPATIBILITY_CONNECTIVITY___NETWORKING
signal compatibility/connectivity - networking
SIGNAL_COMPATIBILITY_CONNECTIVITY___PC_SIGNAL_COMPATIBILITY
signal compatibility/connectivity - pc signal compatibility
SIGNAL_COMPATIBILITY_CONNECTIVITY___SCAN_RATE__HORIZONTAL
signal compatibility/connectivity - scan rate, horizontal
SIGNAL_COMPATIBILITY_CONNECTIVITY___SCAN_RATE__VERTICAL
signal compatibility/connectivity - scan rate, vertical
SIGNAL_COMPATIBILITY_CONNECTIVITY___SD_HD_VIDEO_SIGNAL_COMPATIBILITY
signal compatibility/connectivity - sd/hd video signal compatibility
SIGNAL_COMPATIBILITY_CONNECTIVITY___SUPPORTED_VIDEO_STANDARDS
signal compatibility/connectivity - supported video standards
SIGNAL_COMPATIBILITY_CONNECTIVITY___SYNC_COMPATIBILITY
signal compatibility/connectivity - sync compatibility
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.necdisplay.com
WORK_PLANE_BASED
work plane-based
0
NAME
name
10,000-lumen Professional Installation Laser Projector_1
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업