??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 24
HELP_VARIABLE
Company
Stanley Access
Description
1.35_DuraFit-6P
Bill of material
Standard 6" Frame 1 3/4" Jamb - None Threshold - 2 Point
IDENT
ACTIVATION_AND_SAFETY_TYPE
activation and safety type
2 COMBINED ACTIVATION/SAFETY SENSORS
ACTIVATION_AND_SAFETY_TYPE_NOTES
activation and safety type notes
2 COMBINED ACTIVATION/SAFETY SENSORS
AIR_LEAKAGE
air leakage
0
ALUMINUM_FINISH_PAINT_CODE
aluminum finish paint code
UC##
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ANGLE
angle
0
APPEAR_IN_SCHEDULE
appear in schedule
1
ASSEMBLY_CODE
assembly code
B2030110
BREAK_AWAY_SWING_ANGLE
break away swing angle
90
CATEGORY
category
CLEAR_DOOR_OPENING
clear door opening
45.837
CLEAR_DOOR_OPENING_HEIGHT
clear door opening height
88.250
CONFIGURATION
configuration
CONSTRUCTION_TYPE
construction type
COPYRIGHT__
copyright ©
© 2019 Stanley Access Technologies, LLC.
COST
cost
0
CTRL_BREAK_AWAY_OPERATING_PANEL
ctrl break away operating panel
1
CTRL_DOOR_SWING
ctrl door swing
31.192
CTRL_GEAR_BOX_EXTERIOR_VIS
ctrl gear box exterior vis
0
CTRL_GEAR_BOX_INTERIOR_VIS
ctrl gear box interior vis
1
CTRL_HORIZONTAL_MUNTIN_QUANTITY
ctrl horizontal muntin quantity
0
CTRL_HORIZONTAL_MUNTIN_SIZE
ctrl horizontal muntin size
2.000
CTRL_PACKAGE_HEIGHT
ctrl package height
98
CTRL_PACKAGE_WIDTH
ctrl package width
74.500
CTRL_PANEL_2_OPEN_PERCENT
ctrl panel 2 open percent
11.512
CTRL_RAIL_BOTTOM
ctrl rail bottom
10
CTRL_SWING_OFFSET
ctrl swing offset
6.238
CTRL_TRANSOM_HEIGHT
ctrl transom height
CTRL_TRANSOM_VERTICAL_QUANTITY
ctrl transom vertical quantity
3
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
6-Panel Telescopic with Optional Transom.
DESIGN_OPTION
design option
-1
DOOR_PANEL_FIXED_WIDTH
door panel fixed width
12.477
DOOR_PANEL_SLIDE_2_WIDTH
door panel slide 2 width
12.477
DOOR_PANEL_SLIDE_WIDTH
door panel slide width
12.477
EMERGENCY_BREAKOUT_WIDTH
emergency breakout width
58.830
FAMILY_NAME
family name
FIRE_RATING
fire rating
None
FIXED_PANEL_SLIDE_INDICATOR
fixed panel slide indicator
0
FRAME_DEPTH
frame depth
6.000
FRAME_FINISH
frame finish
FRAME_HEAD_DEPTH
frame head depth
6.000
FRAME_TYPE
frame type
FRAME_WIDTH
frame width
1.750
FUNCTION
function
0
HARDWARE_GROUP
hardware group
None
HAS_BREAK_AWAY_SIDELIGHTS
has break away sidelights
1
HAS_BREAK_AWAY_SLIDING_PANEL
has break away sliding panel
1
HAS_HORIZONTAL_TRANSOM
has horizontal transom
0
HAS_LOCK_POSITION_INDICATOR
has lock position indicator
0
HAS_MID_RAIL
has mid rail
0
HAS_OPTIONAL_ALARM_CONTACTS
has optional alarm contacts
0
HAS_OPTIONAL_CTRL_SWITCH_HEADER_MOUNT_ROCKERS
has optional ctrl switch header mount rockers
0
HAS_OPTIONAL_CTRL_SWITCH_JAMB_MOUNT_ROTATORY
has optional ctrl switch jamb mount rotatory
1
HAS_OPTIONAL_DOOR_POSITION_SWITCH
has optional door position switch
0
HAS_OPTIONAL_ECO_PRO_CONTROL_UNIT
has optional eco pro control unit
0
HAS_OPTIONAL_JAMB_CAMS
has optional jamb cams
0
HAS_STILES_MEDIUM
has stiles medium
1
HAS_STILES_NARROW
has stiles narrow
0
HAS_TRANSOM
has transom
HAS_WEATHERSWEEP
has weathersweep
0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
89.250
HORIZONTAL_MUNTIN_MAXIMUM
horizontal muntin maximum
1
HORIZONTAL_MUNTIN_QUANTITY
horizontal muntin quantity
0
HORIZONTAL_MUNTIN_SIZE
horizontal muntin size
2.000
HOST
host
1
IS_STANDARD
is standard
KEYING_LOCKING_TYPE
keying locking type
KEYNOTE
keynote
LOCKING_TYPE
locking type
MANUFACTURER
manufacturer
Stanley Access Technologies
MASSUNIT
massunit
1
MAXIMUM_HEIGHT
maximum height
MAXIMUM_WIDTH
maximum width
108.000
MINIMUM_WIDTH
minimum width
71.500
MODEL
model
DuraFit
NET_WEIGHT
net weight
0
OMNICLASS_NUMBER
omniclass number
23.30.10.17.11
OMNICLASS_TITLE
omniclass title
Sliding Doors
OPERATION
operation
OPERATOR_SLIDE_INDICATOR
operator slide indicator
1
PACKAGE_HEIGHT
package height
98
PACKAGE_WIDTH
package width
74.500
PANEL_CONFIGURATION
panel configuration
SO-SX-SX-SX-SX-SO
PANEL_FINISH
panel finish
PANEL_FIXED_INSET
panel fixed inset
0
PANEL_MIDRAIL_HEIGHT
panel midrail height
43.500
PANEL_OPEN_PERCENT
panel open percent
12.477
PANEL_OPERATING_INSET
panel operating inset
4.250
PANEL_OPERATOR_2_INSET
panel operator 2 inset
2.125
PANEL_TYPE
panel type
PERCENT_OPEN
percent open
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_PAGE_URL
product page url
R_VALUE
r value
0
RAIL_BOTTOM
rail bottom
10
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
ROUGH_WIDTH
rough width
75
SHARED
shared
0
SHOW_SHIM_SPACE
show shim space
1
SHOW_SWING
show swing
1
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STILE_DESIGN_WIDTH
stile design width
1
STOP_THICKNESS
stop thickness
0.562
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
1.750
THRESHOLD_TYPE
threshold type
TRANSOM_HEIGHT
transom height
24.000
TRANSOM_VERTICAL_MAXIMUM
transom vertical maximum
5
TRANSOM_VERTICAL_QUANTITY
transom vertical quantity
3
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
U_VALUE
u value
0
URL
url
http://www.stanleyaccess.com/
VISIBLE_LIGHT_TRANSMISSION
visible light transmission
0
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WEATHERSTRIP_TYPE
weatherstrip type
Pile
WIDTH
width
71
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions