??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Stanley Access
Description
1.12_Dura-Glide3000AG-BP
Bill of material
Standard 4 1/2" Frame - 1/2" Panel Glass
IDENT
Standard 4 1/2" Frame - 1/2" Panel Glass
ACTIVATION_AND_SAFETY_TYPE
activation and safety type
2 SU_100 Stanguard
AIR_LEAKAGE
air leakage
0
ALUMINUM_FINISH_PAINT_CODE
aluminum finish paint code
UC##
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ANGLE
angle
0
APPEAR_IN_SCHEDULE
appear in schedule
1
ASSEMBLY_CODE
assembly code
B2030110
BACKUP_POWER_SUPPLY_TYPE
backup power supply type
No Backup Power Supply
BREAK_AWAY_SWING_ANGLE
break away swing angle
90
CATEGORY
category
CLEAR_DOOR_OPENING
clear door opening
48.300
CLEAR_DOOR_OPENING_HEIGHT
clear door opening height
91
CONFIGURATION
configuration
CONSTRUCTION_TYPE
construction type
COPYRIGHT__
copyright ©
© 2015 Stanley Access Technologies, LLC.
COST
cost
0
CTRL_BREAK_AWAY_OPERATING_PANEL
ctrl break away operating panel
1
CTRL_FRAME_INSET
ctrl frame inset
0
CTRL_FRAME_OFFSET
ctrl frame offset
0
CTRL_GEAR_BOX_EXTERIOR_VIS
ctrl gear box exterior vis
0
CTRL_GEAR_BOX_INTERIOR_VIS
ctrl gear box interior vis
1
CTRL_HORIZONTAL_MUNTIN_QUANTITY
ctrl horizontal muntin quantity
1
CTRL_HORIZONTAL_MUNTIN_SIZE
ctrl horizontal muntin size
4.250
CTRL_PACKAGE_HEIGHT
ctrl package height
100
CTRL_PACKAGE_WIDTH
ctrl package width
120.000
CTRL_RAIL_BOTTOM
ctrl rail bottom
6.000
CTRL_SENSOR_VISIBILITY
ctrl sensor visibility
1
CTRL_TRANSOM_HEIGHT
ctrl transom height
1
CTRL_TRANSOM_VERTICAL_QUANTITY
ctrl transom vertical quantity
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Bi-Part All Glass Door
DESIGN_OPTION
design option
-1
DOOR_PANEL_WIDTH
door panel width
30.400
EMERGENCY_BREAKOUT_WIDTH
emergency breakout width
107.100
FAMILY_NAME
family name
FIRE_RATING
fire rating
None
FIXED_PANEL_SLIDE_INDICATOR
fixed panel slide indicator
0
FIXED_PANEL_TYPE
fixed panel type
FRAME_DEPTH
frame depth
4.500
FRAME_FINISH
frame finish
FRAME_HEAD_DEPTH
frame head depth
6.000
FRAME_HEAD_HEIGHT
frame head height
8
FRAME_INSET
frame inset
0
FRAME_TYPE
frame type
FUNCTION
function
0
HARDWARE_GROUP
hardware group
None
HAS_2_COMBINED_ACTIVATION_SAFETY_SENSORS
has 2 combined activation safety sensors
0
HAS_2_POINT_LOCK
has 2 point lock
1
HAS_2_SU_100_STANGUARD
has 2 su_100 stanguard
1
HAS_AUTOMATIC_LOCKING__ELECTRIC_LOCK
has automatic locking _electric lock
0
HAS_BACKUP_POWER_FLY_OPEN_BOX
has backup power fly open box
1
HAS_BACKUP_POWER_NONE
has backup power none
1
HAS_BACKUP_POWER_UPS
has backup power ups
1
HAS_BREAK_AWAY_SIDELIGHTS
has break away sidelights
1
HAS_BREAK_AWAY_SLIDING_PANEL
has break away sliding panel
1
HAS_JAMB_MOUNT_ROTARY_CONTROL_SWITCH
has jamb mount rotary control switch
1
HAS_JAMB_MOUNT_ROTARY_KEYED
has jamb mount rotary keyed
0
HAS_NO_LOCK
has no lock
0
HAS_OPTIONAL_ALARM_CONTACTS
has optional alarm contacts
0
HAS_THRESHOLD_DOUBLE_BEVEL
has threshold double bevel
1
HAS_THRESHOLD_RECESSED
has threshold recessed
0
HAS_THRESHOLD_SQUARE_BEVEL_EXTERIOR
has threshold square bevel exterior
0
HAS_THRESHOLD_SQUARE_BEVEL_INTERIOR
has threshold square bevel interior
0
HAS_TRANSOM
has transom
0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
92
HOST
host
1
IS_STANDARD
is standard
1
KEYNOTE
keynote
LOCKING_TYPE
locking type
2 Point Lock
MANUFACTURER
manufacturer
Stanley Access Technologies
MASSUNIT
massunit
1
MAXIMUM_HEIGHT
maximum height
116
MAXIMUM_ROUGH_HEIGHT
maximum rough height
168.250
MAXIMUM_WIDTH
maximum width
168
MINIMUM_WIDTH
minimum width
87.400
MODEL
model
Dura-Glide 3000 Bi-Part
OMNICLASS_NUMBER
omniclass number
23.30.10.17.11
OMNICLASS_TITLE
omniclass title
Sliding Doors
OPERATION
operation
OPERATOR_SLIDE_INDICATOR
operator slide indicator
1
PACKAGE_HEIGHT
package height
100
PACKAGE_WIDTH
package width
120.000
PANEL_CONFIGURATION
panel configuration
SO-SX-SX-SO
PANEL_FINISH
panel finish
PANEL_FIXED_INSET
panel fixed inset
0
PANEL_OPEN_PERCENT
panel open percent
30.400
PANEL_OPERATING_INSET
panel operating inset
1.750
PERCENT_OPEN
percent open
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.stanleyaccess.com/sites/default/files/1.12_DG30AG-BP.pdf
PRODUCT_PAGE_URL
product page url
http://www.stanleyaccess.com/all-glass
R_VALUE
r value
0
RAIL_BOTTOM
rail bottom
6.000
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
100.250
ROUGH_WIDTH
rough width
120.500
SHARED
shared
0
SHOW_SHIM_SPACE
show shim space
1
SHOW_SWING_EXTERIOR
show swing exterior
1
SLIDING_PANEL_TYPE
sliding panel type
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STOP_THICKNESS
stop thickness
0.562
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
1.750
THRESHOLD_TYPE
threshold type
Double Bevel
TRANSOM_HEIGHT
transom height
60.000
TRANSOM_VERTICAL_MAXIMUM
transom vertical maximum
3
TRANSOM_VERTICAL_QUANTITY
transom vertical quantity
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
U_VALUE
u value
0
URL
url
http://www.stanleyaccesstechnologies.com/
VISIBLE_LIGHT_TRANSMISSION
visible light transmission
0
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WIDTH
width
116.500
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions