??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRN0800FF1A
Bill of material
0ZRN0800FF1A
PN
Part Number
0ZRN0800FF1A
DESC
Description
Radial PTC Resettable Fuse, 8A, Bulk Pack
VVRVDC
Vmax Voltage Rating
16 VDC
R1O
R1max
0,02 Ohm
IMAXCR
Imax Current Rating
100 A
IHOLDCR
IHOLD Current Rating
8 A
ITRIPCR
ITRIP Current Rating
15 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Bulk Pack (1000 pcs.)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions