??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCJ0012FF2E
Bill of material
0ZCJ0012FF2E
PN
Part Number
0ZCJ0012FF2E
ROHSC
RoHS Compliant
YES
DESC
Description
1206 SMT PPTC, 0.12 Ih, 48V
VVRVDC
Vmax Voltage Rating
48 VDC
R1O
R1max
6,5 Ohm
IHOLDCR
IHOLD Current Rating
0,12 A
ITRIPCR
ITRIP Current Rating
0,39 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (3000 pcs.)
CS
Case Size
1206
RHSC
RoHS Compliant
YES
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions