??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rqb_q2t06l - Bel Power Solutions
Bill of material
0RQB-Q2T06L
PN
Part Number
0RQB-Q2T06L
DESC
Description
Quarter-Brick DC-DC Converter, Power 390W, Output 6.5VDC, 60A, Input 36-75VDC, Active Low, Through Hole Mount, RoHS Compliant
POWER
Power
390 W
VIN
Voltage Input
36-75 VDC
OV
Output Voltage
6,5 VDC
OC
Output Current
60 A
OT
Operating Temperature
-40 to 85 °C
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions